Select a different country or region to see content for your location.
United States
04:35:20 GMT+0000 (Coordinated Universal Time)


1205-TVH-C3>N
Self-aligning ball bearing
Self-aligning ball bearing 12..-TVH, plastic cage
Preferred product


Main Dimensions & Performance Data
d | 25 mm | Bore diameter |
D | 52 mm | Outside diameter |
B | 15 mm | Width |
Cr | 12.300 N | Basic dynamic load rating, radial |
C0r | 3.300 N | Basic static load rating, radial |
Cur | 209 N | Fatigue load limit, radial |
nG | 15.500 1/min | Limiting speed |
nϑr | 13.400 1/min | Reference speed |
≈m | 0,138 kg | Weight |
Mounting dimensions
da min | 30,6 mm | Minimum diameter shaft shoulder |
Da max | 46,4 mm | Maximum diameter of housing shoulder |
ra max | 1 mm | Maximum fillet radius |
Dimensions
rmin | 1 mm | Minimum chamfer dimension |
D1 | 43,6 mm | Shoulder diameter outer ring |
d1 | 33,3 mm | Shoulder diameter inner ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Calculation factors
e | 0,27 | Limiting value of Fa/Fr for the applicability of diff. Values of factors X and Y |
Y1 | 2,36 | Dynamic axial load factor |
Y2 | 3,65 | Dynamic axial load factor |
Y0 | 2,47 | Static axial load factor |
Operating conditions for bearing 1205-TVH
In work for 1205-TVH
CO₂e caused by friction during operation
Comprehensive information with immediate calculations of the CO2e emissions of our rotative products in various application scenarios.

Load
*MandatoryMotion Influences
*Mandatory Preset calculation parameters
Arcanol MULTI2
Greasenormal cleanliness
Contamination70°C
Operating Temperature20°C
Ambient Temperature Choose your calculations
Powered by Bearinx
Please add the remaining conditions.
CO₂e emissions
For Production info_outline
-
Rating life
Total Rating Life (Lh10)
-
Static safety (S0)
-
Your feedback helps us to continuously improve our product.


All
English

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch